Publish your products
Unda dining table - oak - round - 180 x 180 x 76 cm
Unda dining table - oak - round - 180 x 180 x 76 cm
Unda dining table - oak - round - 180 x 180 x 76 cm
    Ethnicraft

    Unda dining table - oak - round - 180 x 180 x 76 cm

    The Unda dining table balances generous proportions with refined simplicity. Defined by clean lines and subtle detailing within the base, its round form encourages gathering and conversation while offering comfortable seating for larger groups. Designed by Studio Segers, the table reflects a pure and honest approach where solid craftsmanship and thoughtful proportions create a timeless presence within the dining space.
    Technical specification
    • Unique ref.50701-Unda-dining-table
    • Product familyUnda
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)76
    • Width (mm)180
    • Depth (mm)180
    Related
    • Material mainOak
    Classification
    • BIMobject CategoryFurniture - Tables