Publish your products
Boomerang drawer unit - oak - 1 drawer - with keylock - 45x45x55 cm
Boomerang drawer unit - oak - 1 drawer - with keylock - 45x45x55 cm
Boomerang drawer unit - oak - 1 drawer - with keylock - 45x45x55 cm
    Ethnicraft

    Boomerang drawer unit - oak - 1 drawer - with keylock - 45x45x55 cm

    Inspired by shapes found in nature, the Boomerang collection features a playful, pebble top set on curved legs with a stacked, wood stick effect. Featuring hand-carved details and the practicality of wheels, the Boomerang drawer unit can serve many purposes, fitting perfectly under a desk for extra storage or as a standalone piece.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50793-Boomerang-drawer-unit
    • Product familyBoomerang
    • Product groupDrawer units
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)55
    • Width (mm)45
    • Depth (mm)45
    Related
    • Material mainOak
    • Weight Net (Kg)17.5
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit