Publish your products
Boomerang desk - varnished oak - pebble shape 200x100x75 cm
Boomerang desk - varnished oak - pebble shape 200x100x75 cm
Boomerang desk - varnished oak - pebble shape 200x100x75 cm
    Ethnicraft

    Boomerang desk - varnished oak - pebble shape 200x100x75 cm

    Inspired by shapes found in nature, the Boomerang collection features a playful, pebble top set on curved legs with a stacked, wood stick effect. The Boomerang desk is a statement piece for any workspace with its organic, eye-catching design unique for the office.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50795-Boomerang-desk
    • Product familyBoomerang
    • Product groupDesks
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)100
    • Width (mm)200
    • Depth (mm)75
    Related
    • Material mainOak
    • Weight Net (Kg)47.5
    Classification
    • BIMobject CategoryFurniture - Office Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit