Publish your products
Nordic II hanging bedside table - oak - 1 drawer - 57x40x21 cm
Nordic II hanging bedside table - oak - 1 drawer - 57x40x21 cm
Nordic II hanging bedside table - oak - 1 drawer - 57x40x21 cm
    Ethnicraft

    Nordic II hanging bedside table - oak - 1 drawer - 57x40x21 cm

    Inspired by our Nordic range, the Nordic bedside table combines elegant lines with the purity of solid wood in a small, elegant form. This hanging version must be fixed to the wall.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51224-Nordic-II-hanging-bedside-table
    • Product familyNordic
    • Product groupBedside tables
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)21
    • Width (mm)40
    • Depth (mm)57
    Related
    • Material mainOak
    • Weight Net (Kg)15
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit