Publish your products
Bok bench - oak - 186x35x46 cm
Bok bench - oak - 186x35x46 cm
    Ethnicraft

    Bok bench - oak - 186x35x46 cm

    Reminiscent of a goat's curved horns, the Bok collection combines sculptural elegance and contemporary crafting into a graceful and airy form. The Bok bench will pair perfectly with the Bok dining table. But also, as a stand-alone against a wall, in a hallway, or at the end of a bed.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51533-Bok-bench
    • Product familyBok
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)46
    • Width (mm)35
    • Depth (mm)186
    Related
    • Material mainOak
    • Weight Net (Kg)19
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit