Publish your products
Geometric table - varnished oak - black - rectangular - 250x100x76 cm
Geometric table - varnished oak - black - rectangular - 250x100x76 cm
    Ethnicraft

    Geometric table - varnished oak - black - rectangular - 250x100x76 cm

    With enriched shapes and unexpected details, the Geometric solid oak dining table is a statement item, equally at home in the dining room or workspace. Luxury comes with its length, which is offset by softened edges and natural lines. Interesting shapes are in play to add volume and practical comfort. Raum & Wohnen 2022 - 3rd place - Furniture of the Year.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.55014-Geometric-dining-table
    • Product familyGeometric
    • Product groupDining tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)100
    • Depth (mm)250
    Related
    • Material mainOak
    • Weight Net (Kg)84
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit