Publish your products
EAC M4 Series Commercial Base Shoe - Glass Railing
EAC M4 Series Commercial Base Shoe - Glass Railing
EAC M4 Series Commercial Base Shoe - Glass Railing
EAC M4 Series Commercial Base Shoe - Glass Railing
EAC M4 Series Commercial Base Shoe - Glass Railing
EAC M4 Series Commercial Base Shoe - Glass Railing

    EAC M4 Series Commercial Base Shoe - Glass Railing

    Our EAC M4 series Base Shoe features patented TILT-LOCK™ technology, which allows a 2° front and back tilt of the Glass within the
    Shoe, giving you faster and easier installation with exact alignment every time. This is all achievable from one side, making your projects more efficient. TILT-LOCK™ Adjustable Base Shoes are Ready-to-Install with pre-drilled holes and fully concealed components, offering a clean, finished, and perfectly aligned look for any frameless glass railing application. 

    Our M4 Series Base Shoe was designed and engineered to comply with regulations in public spaces that support crowds of people or strong wind loads, making it the ideal choice for unobstructed views in any commercial frameless glass railing application. 

    Specification
    • Base Shoe Length: 10ft (Custom lengths available). 

      Base Shoe material: Alkaline anodized aluminum 6063 T6.

      Glass Thickness: Suitable for 12-17.52mm glass.

      Base Shoe Applications: Top Mount, Side Mount, Recessed. 

      Cladding Options: Top Mount, Side Mount, Recessed.

      Cladding Finishes: Brushed Clear Anodized Aluminum, Brushed Black Anodized Aluminum, 316 Grade Satin Stainless Steel.

      Curved Base Shoe: Base Shoes could be formed to support curved Glass Panels (Special order only).

    Technical specification
    • Unique ref.M4-Tilt-Lock-Base-Shoe
    • Product familyGlass Railing System
    • Product groupTilt-Lock™ Base Shoes
    • TypeBuilding Material
    • Date of publishing2024-03-11
    • Edition number1
    • Height (mm)126
    • Width (mm)84
    • Depth (mm)3048
    Related
    • Material mainAluminum
    • Material secondaryStainless steel 316
    • Designed inCanada
    • Weight Net (Kg)28.78
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_85_07_84
    • Uniclass 2015 DescriptionStainless steel rails
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit