Publish your products
E32 H: Corner Style Electric Fireplace
Archived

E32 H: Corner Style Electric Fireplace

The E32 H: 3-Sided is a bay style trimless electric fireplace. Evoflame technology creates a robust flame effect while providing all the added benefits of an electric fireplace such as energy savings and installation flexibility.

Big time drama, in nearly any sized space.

At a compact 32″ wide this fireplace can fit into a wide variety of spaces including apartments and condos where running vent pipe can be off-limits. The included heater paired with a realistic Woodland Log Set gives the feeling of sitting next to a classic wood fireplace with a contemporary and eco-friendly twist.

Featuring the revolutionary Evoflame HD flame effect

  • An LED flame animation projected onto a mirrored background.
  • Along the front is a flickering light that is projected across the logs.
  • There are lights projected down from the top of the unit to further illuminate the logs.
  • The bed is made of chrome with vermiculite glued to it. This surface reflects the flickering lights to give the illusion that it is coming from under the logs.
  • Models have an anti-reflective glass front.
  • This surface is 70% less reflective and gives the illusion that there is no front glass.
  • Can connect to your device through Bluetooth.
  • Each unit has a heater with an adjustable thermostat.
Specification
  • Fuel : None

    Flame Effect : Powered by Electricity

    Heat Output : 3,400 - 6,800 BTU/hr

    Power Supply : 15 Amp, 120 Volt Circuit

    Viewable Opening : 31 1/2" W x 21 5/16" H

    Venting : N/A

    Interior : Mirrored Glass

    Remote Control : E-touch App Control

    Glass : SCHOTT CONTURAN® MAGIC Anti-Reflective

    Certified : UL E54813, UL E228455, UL E140692

Technical specification
  • Unique ref.e32-h-corner-style-electric-fireplace
  • Product familyEvonicfires - Electric
  • Product groupCorner Style
  • TypeObject (single object)
  • Date of publishing2022-02-09
  • Edition number1
  • Height (inches)21.6
  • Width (inches)31.5
  • Depth (inches)11.8
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
  • Weight Net (Lbs)83
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_74
  • Uniclass 2015 DescriptionRoom heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 00
  • OmniClass TitleFireplaces
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit