Publish your products
Kyra21® Architectural self-supporting steel profile for wall cladding
Europerfil

Kyra21® Architectural self-supporting steel profile for wall cladding

KYRA21® architectural self-supporting steel profile for wall cladding (1.320.73). Depth of profile 73 mm. Cover width 320 mm. Thickness from 0,6 mm to 1,20 mm. in galvanised and coated steel sheet ( EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation.

Technical specification
  • Unique ref.kyra21_fa
  • Product familyWall cladding
  • Product groupMetallic Cladding Profiles for wall
  • TypeObject (single object)
  • Date of publishing2023-10-27
  • Edition number1
  • Height (mm)73
  • Width (mm)320
Related
  • Material mainSteel
Classification
  • BIMobject CategoryWalls - External Walls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit