Publish your products
EXLABESA GLASS RAIL
EXLABESA GLASS RAIL
EXLABESA GLASS RAIL
EXLABESA GLASS RAIL
EXLABESA GLASS RAIL
    Exlabesa

    EXLABESA GLASS RAIL

    4.6 out of 5 stars4.6(47 reviews)
    Glass Rail balustrade system has been developed to provide full safety in residential buildings with minimal visual disruption. This is a fully transparent glass balustrade system compatible with a range of terrace and staircase applications. This balustrade system combines safety with aesthetics. Thanks to its design it allows a full sight line with zero visual interruptions, meeting today’s architectural standards. All vertical components are totally removed to create a complete glass wall effect. This allows for a total connection between two distinct spaces, transforming the building appearance.
    Specification
    • - No vertical components - Base level fixing only - Clean lines to enhance light and space - 12,38 / 12,76 / 13,52/ 16,38 / 16,76 / 17,52/ 20,38 / 20,76 / 21,52 mm glass thickness - 5 mounting options: U-top, L-top, U side, Y side and U-top on low walls - Possibility of LED lighting on the base and the handrail - Round, rectangular handrail and minimal top profile options. - CTE tests for private use (0,8 kN/m), public (1,6 kN/m) and crowded (3 kN/m) and 1200 mm heights. (800 mm on low walls).
    Technical specification
    • Unique ref.EXL_GLASS_RAIL
    • Product familyRailing
    • Product groupEXLABESA GLASS RAIL
    • TypeAssembly (multiple objects)
    • Date of publishing2020-10-16
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainGlass
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 2015 CodePr_25_30_36
    • Uniclass 2015 DescriptionHandrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing
    • CSI UniFormat II CodeC20
    • CSI UniFormat II TitleSTAIRS

    Region availability

    South America North America Africa Europe
    Argentina
    Belize
    Cameroon
    Portugal
    Bolivia
    Costa Rica
    Côte d'Ivoire
    Spain
    Brazil
    Cuba
    Guinea
    Chile
    Dominican Republic
    Mali
    Colombia
    El Salvador
    Mauritania
    Ecuador
    Guatemala
    Morocco
    Falkland Islands (Islas Malvinas)
    Haiti
    Senegal
    French Guiana
    Honduras
    Tunisia
    Guyana
    Jamaica
    Paraguay
    Mexico
    Peru
    Nicaragua
    Suriname
    Panama
    Uruguay
    Puerto Rico
    Venezuela