Publish your products
Atrivm outdoor rectangular dining table 140x98x74
Atrivm outdoor rectangular dining table 140x98x74
    expormim

    Atrivm outdoor rectangular dining table 140x98x74

    3.1 out of 5 stars3.1(7 reviews)

    ­Rectangular dining table with structure made of high resistance aluminum profile and aluminum extrusion legs, finished with polyester powder. Tabletop options: HPL Trespa® 13 mm/0.51” thick and Dekton® 8 mm/0.31″ thick.

    Get in contact with expormim

    Specification
      • C223: 140x98x74  

          TOP: HPL top 13 mm/0.51", Dekton® top 8 mm/0.31"  


          Technical specification
          • Unique ref.atrivm-outdoor-rectangular-dining-table
          • Product familyAtrivm outdoor
          • Product groupOutdoor collection
          • TypeObject (single object)
          • Date of publishing2022-02-22
          • Edition number1
          • Height (mm)740
          • Width (mm)1400
          • Depth (mm)980
          Related
          • Material mainAluminum
          • Manufactured inSpain
          • Weight Net (Kg)32
          Classification
          • BIMobject CategoryFurniture - Tables
          • IFC classificationFurniture
          • ETIM CodeEG017960
          • ETIM NameFurniture
          • Uniclass 2015 CodePr_40_50_21_22
          • Uniclass 2015 DescriptionDining tables
          • CSI MasterFormat 2014 Code11 30 00
          • CSI MasterFormat 2014 TitleResidential Equipment
          • OmniClass Number23-11 29 15
          • OmniClass TitleExterior Tables

          Region availability

          Europe Asia North America Africa South America Oceania
          Åland Islands
          Afghanistan
          Anguilla
          Algeria
          Argentina
          American Samoa
          Albania
          Armenia
          Antigua and Barbuda
          Angola
          Bolivia
          Australia
          Andorra
          Azerbaijan
          Aruba
          Benin
          Brazil
          Cook Islands
          Austria
          Bahrain
          Barbados
          Botswana
          Chile
          Federated States of Micronesia
          Belarus
          Bangladesh
          Belize
          Burkina Faso
          Colombia
          Fiji
          Belgium
          Bhutan
          Bermuda
          Burundi
          Ecuador
          French Polynesia
          Bosnia and Herzegovina
          British Indian Ocean Territory
          British Virgin Islands
          Cameroon
          Falkland Islands (Islas Malvinas)
          Guam
          Bulgaria
          Brunei
          Canada
          Cape Verde
          French Guiana
          Kiribati
          Croatia
          Cambodia
          Caribbean Netherlands
          Central African Republic
          Guyana
          Marshall Islands
          Cyprus
          China
          Cayman Islands
          Chad
          Paraguay
          Nauru
          Czech Republic
          Christmas Island
          Collectivity of Saint Martin
          Comoros
          Peru
          New Caledonia
          Denmark
          Cocos (Keeling) Islands
          Costa Rica
          Côte d'Ivoire
          Suriname
          New Zealand
          Estonia
          Georgia
          Cuba
          Democratic Republic of the Congo
          Uruguay
          Niue
          Faroe Islands
          Hong Kong
          Curaçao
          Djibouti
          Venezuela
          Norfolk Island
          Finland
          India
          Dominica
          Egypt
          Northern Mariana Islands
          France
          Indonesia
          Dominican Republic
          Equatorial Guinea
          Palau
          Germany
          Iran
          El Salvador
          Eritrea
          Papua New Guinea
          Gibraltar
          Iraq
          Greenland
          Eswatini
          Pitcairn Islands
          Greece
          Israel
          Grenada
          Ethiopia
          Samoa
          Guernsey
          Japan
          Guadeloupe
          Gabon
          Solomon Islands
          Hungary
          Jordan
          Guatemala
          Ghana
          Timor-Leste
          Iceland
          Kazakhstan
          Haiti
          Guinea
          Tokelau
          Ireland
          Kuwait
          Honduras
          Guinea-Bissau
          Tonga
          Isle of Man
          Kyrgyzstan
          Jamaica
          Kenya
          Tuvalu
          Italy
          Laos
          Martinique
          Lesotho
          United States Minor Outlying Islands
          Jersey
          Lebanon
          Mexico
          Liberia
          Vanuatu
          Latvia
          Macau
          Montserrat
          Libya
          Wallis and Futuna
          Liechtenstein
          Malaysia
          Nicaragua
          Madagascar
          Lithuania
          Maldives
          Panama
          Malawi
          Luxembourg
          Mongolia
          Puerto Rico
          Mali
          Malta
          Myanmar (Burma)
          Saint Kitts and Nevis
          Mauritania
          Moldova
          Nepal
          Saint Lucia
          Mauritius
          Monaco
          North Korea
          Saint Pierre and Miquelon
          Mayotte
          Montenegro
          Oman
          Saint Vincent and the Grenadines
          Morocco
          Netherlands
          Pakistan
          Saint-Barthélemy
          Mozambique
          North Macedonia
          Palestine
          Sint Maarten
          Namibia
          Norway
          Philippines
          The Bahamas
          Niger
          Poland
          Qatar
          Trinidad and Tobago
          Nigeria
          Portugal
          Saudi Arabia
          Turks and Caicos Islands
          Republic of the Congo
          Romania
          Singapore
          U.S. Virgin Islands
          Reunion
          Russia
          South Korea
          United States
          Rwanda
          San Marino
          Sri Lanka
          Saint Helena
          Serbia
          Syria
          São Tomé and Príncipe
          Slovakia
          Taiwan
          Senegal
          Slovenia
          Tajikistan
          Seychelles
          Spain
          Thailand
          Sierra Leone
          Svalbard and Jan Mayen
          Türkiye
          Somalia
          Sweden
          Turkmenistan
          South Africa
          Switzerland
          United Arab Emirates
          South Sudan
          Ukraine
          Uzbekistan
          Sudan
          United Kingdom
          Vietnam
          Tanzania
          Vatican City
          Yemen
          The Gambia
          Togo
          Tunisia
          Uganda
          Western Sahara
          Zambia
          Zimbabwe