Publish your products
Extending coffee table
Extending coffee table
    Extendo

    Extending coffee table

    3.0 out of 5 stars3.0(13 reviews)
    The geometry of the top hides one or more discs measuring 48-54 cm beneath. The main top and the removable discs are in 6 mm, high pressure laminated HPL. The coffee table can be configured choosing from 5 top and frame finishes.
    Technical specification
    • Unique ref.MH
    • Product familyFurniture
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2012-01-04
    • Edition number1
    • Height (mm)405
    • Width (mm)1330
    • Depth (mm)1850
    Related
    • Material mainWood
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City