Publish your products
Posi‑Lock Interlocking Metal Soffit Panel (Fabral)
Fabral

Posi‑Lock Interlocking Metal Soffit Panel (Fabral)

This panel system is ideal for soffit applications.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Specification
  • Substrate Offering:

    • .032" Aluminum
    • 24 Gauge Steel

    Panel Features: Fully Vented

    Customizations Available: Perforation

    Interlocking design with concealed fasteners allows for fast and economical installation | Aluminum is available vented with a 9.2% free open area

    Panel Width: 14"

    Maximum Panel Length: 25'

    Minimum Panel Length: 6'

Technical specification
  • Unique ref.posi-lock-soffit
  • Product familyMetal Soffit Systems
  • Product groupInterlocking Soffit Panels
  • TypeObject (single object)
  • Date of publishing2023-11-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodePr_25_71_14
  • Uniclass 2015 DescriptionCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitleMetal Roof Panels
  • OmniClass Number23-13 39 11 11
  • OmniClass TitleExterior Metal Roof Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States