Publish your products
Kugelgarn® Creation High Performance Carpet
Kugelgarn® Creation High Performance Carpet
Kugelgarn® Creation High Performance Carpet
Kugelgarn® Creation High Performance Carpet

    Kugelgarn® Creation High Performance Carpet

    Kugelgarn® Creation was designed to meet the customer’s wish for a calm appearance. This collection offers simple elegance with high durability. With pleasant solid colours in a medium-coarse spherical structure, the floor covering fits into a wide variety of design concepts. The Creation colour palette includes twelve shades for homogeneous surfaces. The commercial flooring also offers advantages in acoustics is often used in offices, schools, and other highly frequented areas.

    Get in contact with Fabromont AG

    Specification
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, comfort value LC 2 (“good”), flame retardant with CE- and VKF certificate, electrically antistatic or conductive, direction-free, suitable for use in damp locations, with flame-extinguishing layer, also available as modules and acoustic flooring. 12 colour schemes.
    Technical specification
    • Unique ref.kugelgarn-creation
    • Product familyFlooring
    • Product groupCarpets
    • TypeObject (single object)
    • Date of publishing2025-07-09
    • Edition number1
    • Width (mm)2000
    • Depth (mm)5.5
    Related
    • Material mainPolyamide
    • Material secondaryPolypropylene
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryFlooring - Carpets

    Region availability

    Europe Asia North America
    Åland Islands
    Japan
    Canada
    Albania
    Qatar
    United States
    Andorra
    Saudi Arabia
    Austria
    Türkiye
    Belarus
    United Arab Emirates
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City