Publish your products
Touch Midi G2
Touch Midi G2
Touch Midi G2
Touch Midi G2
    Fagerhult

    Touch Midi G2

    Description:

    Touch is a stylish and timeless luminaire that will fit smoothly into any retail environment. The integrated driver gives clean feeling and the shop ceiling will not be cluttered with drivers aimed in different directions.

    Housing in powder coated aluminium, white (RAL 9016) or black (RAL 9017). Integrated driver.


    Key Features:
    Lumen: 3800lm, 5400lm, 5500lm
    Colour temperature: 3000 BBBLK
    Light distribution: Narrow Beam, Medium Beam, Wide Beam, Extra wide beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: On/off

    Specification
    • Specification

      Dimension: 117, 222, 135, 117
      Weight: 1 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      Track mounted 3-phase track, Control track or iTrack.

      Louvre


      Optics

    Technical specification
    • Unique ref.Touch_Midi_G2
    • TypeObject (single object)
    • Date of publishing2025-12-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other