Publish your products
Touch Mini G2
Touch Mini G2
Touch Mini G2
Touch Mini G2
Touch Mini G2
    Fagerhult

    Touch Mini G2

    Description:

    Touch is a stylish and timeless luminaire that will fit smoothly into any retail environment. Touch Mini is a small, neat and discreet spotlight with an integrated driver perfect for illuminating areas where there is a lower ceiling height such as 2,5-3m.

    Housing in powder coated aluminium, white (RAL 9016), black (RAL 9017). Integrated driver.


    Key Features:
    Lumen: 1950lm, 2000lm, 2700lm, 2900lm
    Colour temperature: 3000 BBBLK
    Light distribution: Narrow Beam, Medium Beam, Wide Beam, Extra wide beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: On/off

    Specification
    • Specification

      Dimension: 85, 201, 100, 160 | 85, 201, 100, 85
      Weight: 0.700 kg, 0.7 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      Track mounted 3-phase track, Control Track or iTrack.

      Louvre


      Optics

    Technical specification
    • Unique ref.Touch_Mini_G2
    • TypeObject (single object)
    • Date of publishing2026-03-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit