Publish your products
FalcoVert Double-Sided Vertical Bike Rack
FalcoVert Double-Sided Vertical Bike Rack
FalcoVert Double-Sided Vertical Bike Rack
    Falco

    FalcoVert Double-Sided Vertical Bike Rack

    The FalcoVert Double-Sided Vertical Bike Rack is a high-capacity bicycle parking system designed to maximise bicycle parking in areas where space is limited. By storing bicycles in an inclined vertical position on both sides of the structure, the system provides an efficient and space-saving parking solution.

    The FalcoVert Double-Sided system is ideal for bicycle storage facilities, railway stations, parking garages, residential developments and commercial projects.

    Specification
    • Key Features

      • Double-sided vertical bicycle parking system
      • High-capacity, space-saving design
      • Suitable for a wide range of bicycle types
      • Suitable for tyre widths up to 50 mm
      • Integrated locking point for secure parking
      • Modular and expandable system
      • Suitable for indoor and outdoor use
      • Manufactured from galvanised steel
      • Optional powder coating in RAL colours

      Dimensions

      • Height: 1564 mm
      • Depth: 1666 mm
      • Length dependent on the number of bicycle spaces
    Technical specification
    • Unique ref.falcovert-double-sided-vertical-bike-rack
    • Product familyCycle Racks
    • Product groupCompact Cycle Parking
    • TypeObject (single object)
    • Date of publishing2026-06-05
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom