Unique ref.: | alba-alu |
---|---|
Brand: | Faraone |
Product family: | Railing |
Product group: | Alba - point fixing railing |
Date of publishing: | 2018-05-21 |
Edition number: | 1 |
Type: | Assembly (multiple objects) |
Point of design for glass railing.
ALBA CHOOSE “SIMILAR STAINLESS STEEL” ALUMINIUM.
Valid for indoor / outdoor use
MATERIAL
FINISHING
Product url: | https://faraone.it/en/products-balustrades/alba-r09-alu/ |
---|---|
Installation instructions: | https://faraone.it/en/publications-faraone/faraone-informs-14/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/faraone/product/alba-alu
Material main: | Aluminium |
---|---|
Material secondary: | Glass |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Construction - Railing |
---|---|
IFC classification: | Railing |
UNSPSC name: | Tempered glass |
UNSPSC code: | 30171706 |
Uniclass 1.4 Code: | L4421 |
Uniclass 1.4 Description: | Railings |
Uniclass 2.0 Code: | SS-25-15-05-05 |
Uniclass 2.0 Description: | Balustrade And Guarding Systems |
Uniclass 2015 Code: | Ss_25_15_60_05 |
Uniclass 2015 Description: | Balustrade and guarding systems |
NBS Reference Code: | 25-15-05-05 |
NBS Reference Description: | Balustrade And Guarding Systems |
CSI MasterFormat 2014 Code: | 05 52 00 |
CSI MasterFormat 2014 Title: | Metal Railings |
OmniClass Number: | 23-17 25 11 11 17 |
OmniClass Title: | Railing |
CSI UniFormat II Code: | C1030 |
CSI UniFormat II Title: | Fittings |
Name | Value |
---|---|
Application | Fixed to the floor with the top cover ; Fixed to the floor with the external carter ; Fixed in the floor ; Fixed in the floor with bracket on side ; Fixed in the floor to the outside edge with double bracket on side ; Fixed in the floor to the outside edge with bracket on the lower side ; Made-to-measure ; LED system |
Colour | silver |
Height | 800 mm — 1200 mm |
Material | aluminum |
Method Of Installation | Glass assembly only from the exterior side |
Thickness | 25 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | silver |
Material | aluminum |
BIMobject®