Unique ref.: | alba-magic |
---|---|
Brand: | Faraone |
Product family: | System |
Product group: | Alba Magic |
Date of publishing: | 2020-02-18 |
Edition number: | 1 |
Type: | Object (single object) |
ALBA MAGIC IS THE FIRST SYSTEM OF BALUSTRADES WITH PUNCTUAL FIXING THAT IS TOTALLY UP TO STANDARD AND DESIGNED TO INCREASE SPACE SAFETY.
The damping effect (patented) dissipates energy due to a dynamic impact, satisfying the most stringent requirements of Italian regulations: it passes all the UNI 11678:2017 tests.
A REVOLUTIONARY SYSTEM FOR GLASS BALUSTRADES WITH PUNCTUAL FIXING
The first and only model that even passes the 350 joule pendulum test.
The first and only model that has actually passed the tests according to the Ministerial Decree of 17-01-2018 and the UNI 11678 norms of 05-15-2017 for the C2 category (200 kg/m + 50%* = 300 kg/m).
Prompt delivery for finishings in stock
Eccentric system to adjust the hole
Tested and certified product
Diameter of 70 mm. The variation range goes from a minimum of +50 mm to a maximum of +65 mm between floor and glass. You can make all adjustments on the front of the glass.
Product url: | https://faraone.it/en/products-balustrades/alba-magic-points-of-design/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://faraone.it/en/products-balustrades/alba-magic-points-of-design/ |
Instruction video: | https://faraone.it/en/products-balustrades/alba-magic-points-of-design/ |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/faraone/product/alba-magic
Material main: | Metal |
---|---|
Material secondary: | Glass |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Construction - Railing |
---|---|
Uniclass 1.4 Code: | JL3 |
Uniclass 1.4 Description: | Stairs/Walkways/Balustrades |
Uniclass 2.0 Code: | SS-25-15-05 |
Uniclass 2.0 Description: | Balustrade And Handrail Systems |
Uniclass 2015 Code: | Ss_25_15_60_05 |
Uniclass 2015 Description: | Balustrade and guarding systems |
BIMobject®