Publish your products
FUGA LARGE White projector LED 18W 2700K 24°

FUGA LARGE White projector LED 18W 2700K 24°

LARGE version of FUGA, a family of tubular format projectors. They can be adjusted on their vertical axis 350° and on their horizontal axis 90°. All components are housed within the projector housing, achieving a streamlined design. The projectors distribute light where it is most needed thanks to the possibility of orienting them to highlight elements or distribute the light evenly. With a color temperature of 2700K, this projector allows you to create pleasant and welcoming atmospheres. The 24° version is ideal as an accent light in showcases or shop windows, in restaurants and hotels.
Specification
  • Reference: 011300101

    Catalogue: Architectural

    EAN: 8421776155350

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0112

    IP: 20

    Power max.(W): 23W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1350lm

    Voltage: 100V-277V

    Colour temperature: 2700K

    CRI: 82

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 24

    Total height: 245

    Length: 95

    Depth: 95

    Related accessory: 01991301

    Additional rods included in the box: No

    Individual box height (MM): 356

    Individual box width (MM): 120

    Length individual box (MM): 120

    Volume Box Ind. Trawl: 0.005126

    Gross weight of box Ind. Trawl: 0.01

    PCS: 0

    Net weight consolidated item: 1,70

Technical specification
  • Unique ref.011300101_-_FUGA-LARGE-White-projector-LED-18W-2700K-24
  • Product familyArchitectural
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Related
  • Weight Net (Kg)170
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit