Publish your products
FOST TRACK black projector Ø64 28W CRI97 4000K 60°

FOST TRACK black projector Ø64 28W CRI97 4000K 60°

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This black track projector has a diameter of Ø64, color temperature of 4000K, CRI97, an angle of 60° and a power of 28W.
Specification
  • Reference: 0117X4062-110

    Catalogue: Architectural

    EAN: 8421776258679

    Tariff Item: 9405119090

    ERP applies?: 0

    Serie: 0117

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0117X4062-110_-_FOST-TRACK-black-projector-64-28W-CRI97-4000K-60deg
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit