Publish your products
FOST TRACK black projector Ø70 43W CRI97 4000K  60°  Casambi

FOST TRACK black projector Ø70 43W CRI97 4000K 60° Casambi

The FOST TRACK family of track spotlights was created to illuminate very specific points. It has a simplified design, with a driver integrated into the rail adapter itself, easy to install in any space, giving prominence to the architecture. Its multifunctional design, the driver integrated into the rail adapter itself and its multiple accessories and combinations facilitate the customization of the product, giving it a certain architectural relevance, while making it possible to modify the beam or reduce glare. Ideal for commercial spaces, hotels, restaurants, retail and even domestic spaces. This black track projector has a diameter of Ø70, color temperature of 4000K, CRI97, an angle of 60°, a power of 43W and its Casambi control system.
Specification
  • Reference: 0118X4062W

    Catalogue: Architectural

    EAN: 8421776338142

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Wall

    Serie: 0117

    Body material: Aluminium

    Body finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 43W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 1050mA CC

    Voltage: 220V-240V

    Colour temperature (K): 4000K

    CRI: 97

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 36°

    Total height: 165

    Total diameter: 70

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,26

Technical specification
  • Unique ref.0118X4062W_-_FOST-TRACK-black-projector-70-43W-CRI97-4000K--60deg--Casambi
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)26
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit