Publish your products
BLIT 210 Wall lamp white 20W 2700K CRI90 Casambi

BLIT 210 Wall lamp white 20W 2700K CRI90 Casambi

BLIT 210 is a white wall-washer luminaire, with a color temperature of 2700K, a CRI90, a power of 20W and has a Casambi control system. This wall light has an asymmetrical reflector, if you place it vertically it is perfect as a wallwasher, while if you install it horizontally, it is ideal as a floorwasher.
Specification
  • Reference: 012592791W

    Catalogue: Architectural

    EAN: 8421776364325

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0125

    Body material: Aluminium+Glass

    Body finish: Matt White

    IP: 20

    Type: I

    Power max (W): 20W

    Power and Lm of the intensities W/Lm: 81,65

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 1633

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: ASYM

    Total height: 150

    Length: 210

    Depth: 40

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,27

Technical specification
  • Unique ref.012592791W_-_BLIT-210-Wall-lamp-white-20W-2700K-CRI90-Casambi
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Weight Net (Kg)127
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit