Publish your products
END CAP without power white

END CAP without power white

Closing HEAD without power supply white
Specification
  • Reference: 01991101

    Catalogue: Architectural

    EAN: 8019163907356

    Tariff Item: 8536901000

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 1121

    IP: 20

    Length: 36

    Depth: 33

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 62

    Individual box width (MM): 125

    Length individual box (MM): 125

    Volume Box Ind. Trawl: 2.4E-5

    Gross weight of box Ind. Trawl: 0.31

    PCS: 300

    Net weight consolidated item: 0,03

Technical specification
  • Unique ref.01991101_-_END-CAP-without-power-white
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit