Reference: 02100901
Catalogue: Iluminación
EAN: 8421776121041
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC001744
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Series: 0219
Diffusor material: Glass
Diffuser finish: Transparent
IP: 44
Power max.(W): 8
Hertz: 50/60Hz
Light source: GU10
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17316
Voltage: 100V-240V
Total height: 105
Length: 90
Depth: 90
MEDIDA DE CORTE: 78x78
Additional rods included in the box: No
Unit box per Master box: 36
Individual box height (MM): 80
Individual box width (MM): 93
Length individual box (MM): 93
Volume Box Ind. Trawl: 0.000692
Gross weight of box Ind. Trawl: 0.3
PCS: 1152
Net weight consolidated item: 0.255