Publish your products
TARGET Black track projector 13W 15° MEAT casambi

TARGET Black track projector 13W 15° MEAT casambi

The design of the TARGET track projector achieves the minimum expression of visual volume, giving spaciousness to the place and giving prominence to the architecture and the elements to be illuminated. This black TARGET track projector has a power of 13W, an angle of 15° and has the casambi control system. Ideal for lighting meat. An ideal option for commercial spaces, hotels, restaurants and retail.
Specification
  • Reference: 0214MT12W

    Catalogue: Architectural

    EAN: 8421776385177

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Wall

    Serie: 0114

    Body material: Aluminium

    Body finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 13W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 1436

    Voltage: 220V-240V

    Colour temperature (K): 3100K

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 24°

    Total height: 215

    Depth: 52

    Total diameter: 111

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,67

Technical specification
  • Unique ref.0214MT12W_-_TARGET-Black-track-projector-13W-15deg-MEAT-casambi
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)67
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit