Publish your products
TEIDE White adjustable recessed downlight 10W 40° 3000K CRI90 DALI

TEIDE White adjustable recessed downlight 10W 40° 3000K CRI90 DALI

TEIDE is a modular system of recessed luminaires that is characterized by its ability to adapt to any project, perfect visual comfort and the orientation of its modules. TEIDE downlight is a white, adjustable round recessed light with a simplified design, offering wide integration with architecture, ideal for residential and retail use. This recessed light has a power of 10W, a color temperature of 3000K, CRI90, an angle of 40° and a DALI control system.
Specification
  • Reference: 034893041D-110

    Catalogue: Architectural

    EAN: 8421776267855

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0346

    Body material: Aluminium

    Body finish: Matt White

    IP: 20

    Type: II

    Power max (W): 10W

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 250mA CC

    Lumens max: 798lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 40

    Total height: 88

    Total diameter: 77

    MEDIDA DE CORTE: ø70

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.034893041D-110_-_TEIDE-White-adjustable-recessed-downlight-10W-40deg-3000K-CRI90-DALI
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit