Publish your products
VIA EVO surface 570 25W 3000K white DALI

VIA EVO surface 570 25W 3000K white DALI

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white surface-mounted luminaire with a length of 570 mm, with a color temperature of 3000K, a power of 25W and a DALI control system.
Specification
  • Reference: 041005701D-110

    Catalogue: Architectural

    EAN: 8421776532748

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium

    Body finish: White

    Light Source Energy Class: C

    IP: 20

    Type: I

    Power max (W): 25W

    Light source: SMD LED

    Maximum driver info: 700mA CC

    Lumens max: 2505lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 110

    Total height: 68

    Length: 570

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.041005701D-110_-_VIA-EVO-surface-570-25W-3000K-white-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit