Publish your products
VIA L Surface 3000K 400mA black DALI

VIA L Surface 3000K 400mA black DALI

VIA EVOLUTION L is a black surface-mounted luminaire with a color temperature of 3000K with CRI80, 400mA and a DALI control system. You can use it to create L configurations on the surface VIA EVOLUTION.
Specification
  • Reference: 041009612D-110

    Catalogue: Architectural

    EAN: 8421776531932

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium

    Body finish: Black

    IP: 20

    Type: I

    Power max (W): 15W

    Maximum driver info: 400mA CC

    Lumens max: 1329lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 110

    Total height: 68

    Length: 300

    Depth: 40

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.041009612D-110_-_VIA-L-Surface-3000K-400mA-black-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit