Publish your products
TEKO - 1 Black surface LED 12-18W 4000K 20

TEKO - 1 Black surface LED 12-18W 4000K 20

TEKO is a black surface luminaire with a contemporary appearance and integrated LED, designed for lighting restoration projects or businesses in general. Driver not included but necessary. With a color temperature of 4000K, this surface-mounted luminaire allows you to create pleasant and welcoming atmospheres.
Specification
  • Reference: 050400502

    Catalogue: Architectural

    EAN: 8421776174399

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Series: 0504

    IP: 20

    Power max.(W): 18W

    Light source: COB LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 500mA CC

    Lumens max: 1600lm

    Colour temperature: 4000K

    CRI: 85

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 18°

    Total height: 176

    Length: 127

    Depth: 127

    Additional rods included in the box: No

    Individual box height (MM): 185

    Individual box width (MM): 135

    Length individual box (MM): 135

    Volume Box Ind. Trawl: 0.003372

    Gross weight of box Ind. Trawl: 1.95

    PCS: 0

    Net weight consolidated item: 1,75

Technical specification
  • Unique ref.050400502_-_TEKO---1-Black-surface-LED-12-18W-4000K-20
  • Product familyArchitectural
  • Product groupSHADES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)175
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit