Publish your products
TEKO - 2 Black surface LED 24-36W 2700K 20

TEKO - 2 Black surface LED 24-36W 2700K 20

TEKO-2 is a black surface luminaire with a contemporary appearance and integrated LED, designed for lighting restoration projects or businesses in general. Driver not included but necessary.
Specification
  • Reference: 050500102

    Catalogue: Architectural

    EAN: 8421776174832

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Series: 0504

    IP: 20

    Power max.(W): 36W

    Light source: COB LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 500mA CC

    Lumens max: 2900lm

    Colour temperature: 2700K

    CRI: 82

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 36°

    Total height: 176

    Length: 225

    Depth: 127

    Additional rods included in the box: No

    Individual box height (MM): 185

    Individual box width (MM): 135

    Length individual box (MM): 235

    Volume Box Ind. Trawl: 0.005869

    Gross weight of box Ind. Trawl: 3

    PCS: 0

    Net weight consolidated item: 2,80

Technical specification
  • Unique ref.050500102_-_TEKO---2-Black-surface-LED-24-36W-2700K-20
  • Product familyArchitectural
  • Product groupSHADES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)280
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit