Publish your products
TEKO - 2 White surface LED food 48W meat 56

TEKO - 2 White surface LED food 48W meat 56

TEKO-2 is a white surface luminaire with a contemporary appearance and integrated LED, designed for lighting restaurant projects or businesses in general. Driver not included but necessary. The FOOD LED module indicated for meat accentuates the red and pink of the food, also respecting the different shades of white. Thus, the product is shown giving it a fresher appearance but without distorting the colors. The 56° version is ideal for more general lighting in these locations or as accent lighting over short distances.
Specification
  • Reference: 050502401

    Catalogue: Architectural

    EAN: 8421776175280

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Series: 0504

    IP: 20

    Power max.(W): 48W

    Light source: COB LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 700mA CC

    Lumens max: 3000lm

    CRI: 70

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 23°

    Total height: 176

    Length: 225

    Depth: 127

    Additional rods included in the box: No

    Individual box height (MM): 185

    Individual box width (MM): 135

    Length individual box (MM): 235

    Volume Box Ind. Trawl: 0.005869

    Gross weight of box Ind. Trawl: 3

    PCS: 0

    Net weight consolidated item: 2,80

Technical specification
  • Unique ref.050502401_-_TEKO---2-White-surface-LED-food-48W-meat-56
  • Product familyArchitectural
  • Product groupSHADES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)280
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit