Publish your products
DOMINICA Black table lamp

DOMINICA Black table lamp

The DOMINICA family designed by Faro Lab is inspired by the aesthetic trend that occurred in Chicago between 1900 and 1940. This black table lamp is conceived with pure and geometric shapes in a marked industrial style but stands out for its authenticity and elegance. .
Specification
  • Reference: 20033-123

    Catalogue: Iluminación

    EAN: 8421776336063

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 2007

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Matt Black

    Blade finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 530

    Length: 240

    Depth: 386

    Base diameter: 240

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.018299

    Gross weight of box Ind. Trawl: 3.8

    Net weight consolidated item: 2.33

Technical specification
  • Unique ref.20033-123_-_DOMINICA-Black-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Kg)2.33
Classification
  • BIMobject CategoryLighting - Desk & Table