Reference: 20040-122
Catalogue: Iluminación
EAN: 8421776346444
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Serie: 2007
Body material: Steel
Screen material: Steel
Body finish: Matt Black
Screen finish: Beige
Blade finish: Beige
IP: 20
Type: II
Power max (W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 329
Length: 250
Depth: 885
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.012689
Gross weight of box Ind. Trawl: 3.12
Net weight consolidated item: 2.13