Publish your products
TIERRA 520 pendant lamp

TIERRA 520 pendant lamp

The TIERRA collection of pendant lights, designed by Héctor Serrano, combines the beauty of nature with the innovation of 3D printing. Its screen is made with PLA (bioplastic of plant origin); mixed with recycled pine cellulose that gives it a random and ideal texture, giving it an artisanal character. The shapes of this collection evoke the warmth of honeycombs in a subtle and synthetic way, which when lit transform into luminous sculptures thanks to their translucent characteristic. The TIERRA 520 luminaire can be placed individually or combined with the rest of the models in the collection, to create compositions that fill the space with light and presence.
Specification
  • Reference: 20402

    Catalogue: Iluminación

    EAN: 8421776356818

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 2048

    Body material: Steel

    Screen material: PLA+Pine cellulose

    Body finish: Black

    Screen finish: Natural

    Blade finish: Natural

    IP: 20

    Type: II

    Power max (W): 20

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17478

    Voltage: 100V-240V

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 10.05

Technical specification
  • Unique ref.20402_-_TIERRA-520-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryCellulose
Classification
  • BIMobject CategoryLighting - Ceiling Mounted