Reference: 28301
Catalogue: Iluminación
EAN: 8421776352643
Tariff Item: 9405115000
Clase ETIM - ETIM 9.0: EC001743
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Serie: 2830
Body material: Steel
Screen material: Glass
Body finish: Matt White
Screen finish: Opal
Blade finish: Opal
IP: 20
Type: II
Power max (W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 407
Length: 400
Depth: 400
Total diameter: 400
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.104916
Gross weight of box Ind. Trawl: 6.82
Net weight consolidated item: 4,00