Publish your products
BLISS White table lamp

BLISS White table lamp

Contemporary style table luminaire for interior lighting made of wood, metal and fabric lampshade.
Specification
  • Reference: 28401

    Catalogue: Iluminación

    EAN: 8421776021877

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Series: 1597

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 440

    Length: 320

    Depth: 320

    Total diameter: 320

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 355

    Individual box width (MM): 330

    Length individual box (MM): 330

    Volume Box Ind. Trawl: 0.03866

    Gross weight of box Ind. Trawl: 1.445

    PCS: 16

    Net weight consolidated item: 0.92

Technical specification
  • Unique ref.28401_-_BLISS-White-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.92
Classification
  • BIMobject CategoryLighting - Desk & Table