Publish your products
BERNI Black table lamp

BERNI Black table lamp

BERNI is a collection of designer lamps from Nahtrang characterized by studied simplicity and pure shapes. A refined style, very careful details and fabric lampshades that diffuse the light. The black table lamp is original and gives the room warmth.
Specification
  • Reference: 29333

    Catalogue: Iluminación

    EAN: 8421776089587

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Series: 2932

    Screen material: Textile

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 450

    Length: 310

    Depth: 310

    Total diameter: 310

    Base diameter: 220

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 490

    Individual box width (MM): 330

    Length individual box (MM): 370

    Volume Box Ind. Trawl: 0.059829

    Gross weight of box Ind. Trawl: 3.5

    PCS: 12

    Net weight consolidated item: 2.4

Technical specification
  • Unique ref.29333_-_BERNI-Black-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2.4
Classification
  • BIMobject CategoryLighting - Desk & Table