Reference: 29398
Catalogue: Iluminación
EAN: 8421776225664
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
ERP applies?: Yes
Fixing: Table
Series: 2957
Screen material: Wood
Diffusor material: PMMA
Screen finish: Ash Tree
Diffuser finish: Translucent
Blade finish: Ash Tree
IP: 20
Power max.(W): 6
Power and Lm of the intensities W/Lm: 1w 100lm / 3w 300lm / 6w 600lm
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 600lm
Voltage: 220V-240V
Colour temperature: 2700K
CRI: >80
Total height: 450
Length: 650
Depth: 220
Base diameter: 220
Accessories included in the box: Pinza
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 80
Individual box width (MM): 260
Length individual box (MM): 700
Volume Box Ind. Trawl: 0.01456
Gross weight of box Ind. Trawl: 4.15
PCS: 6
Net weight consolidated item: 3.5275