Reference: 29881
Catalogue: Iluminación
EAN: 8421776017221
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 1564
IP: 20
Power max.(W): 8
Hertz: 50/60Hz
Light source: GU10
Light source included: No
No. Bulb socket: 1
Recommended bulb: 97685327
Voltage: 100V-240V
Total height: 460
Length: 220
Depth: 56
Base diameter: 150
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 475
Individual box width (MM): 65
Length individual box (MM): 165
Volume Box Ind. Trawl: 0.005094
Gross weight of box Ind. Trawl: 1.71
PCS: 126
Net weight consolidated item: 1.5