Publish your products
DEEP78 Downlight square without frame white 60° 2700K
DEEP78 Downlight square without frame white 60° 2700K
    Archived

    DEEP78 Downlight square without frame white 60° 2700K

    Square trimless white downlight. DEEP78 is a series of recessed luminaires designed for lighting retail and work spaces. 60º version.
    Specification
    • Fixing: Ceiling

      Body Material: Aluminium+PC

      Body Finish: White

      Light Source: COB LED

      Light Source Included: Yes

      Power Max.: 18W

      IP: 23

      Type: III

      Maximum Driver Info: 500mA CC

      Colour Temperature: 2700K

      CRI: 82

      Lumens Max: 1100lm

      Opening Degrees: 60

      Total Height: 145

      Length: 103

      Depth: 103

      Additional Rods Included in the Box: No

      Reference: 3085082761

      Series: 30001

      EAN: 8421776206373

      Tariff Item: 9405119090

    Technical specification
    • Unique ref.3085082761_-_deep78-downlight-square-without-frame-white-60-deg-2700k
    • Product familyArchitectural
    • Product groupRecessed Lamp
    • TypeObject (single object)
    • Date of publishing2022-07-30
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameDownlighting fixtures
    • UNSPSC code39111515
    • Uniclass 2015 CodePr_70_70_48_24
    • Uniclass 2015 DescriptionDownlights
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit