Publish your products
TUBE FAN Matt black/wood fan DC SMART
TUBE FAN Matt black/wood fan DC SMART

    TUBE FAN Matt black/wood fan DC SMART

    TUBE FAN is the cylindrical version of JUST FAN. This contemporary matte black/wooden blade ceiling fan is perfect for rooms between 13m2 and 17m2. It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 145.7 m3 min / 5145 CFM Control your fan with the WiZ app. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150, which must be purchased separately.
    Specification
    • Reference: 32037WP-110

      Catalogue: Ventilacion

      EAN: 8421776346963

      Tariff Item: 8414510090

      MERCADO GLOBAL: No

      MERCADO 110: Si

      ERP applies?: 0

      Fixing: Ceiling

      Serie: 3338

      Body material: Steel

      Blade material: ABS

      Body finish: Black

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Total height: 640

      Total diameter: 1280

      Canopy diameter: 130

      Engine type: DC

      Number of speeds: 6

      W: 4-6-9-13-22-32

      RPM: 51-77-103-129-155-185

      Additional rods included in the box: No

    Technical specification
    • Unique ref.32037WP-110_-_TUBE-FAN-Matt-black-wood-fan-DC-SMART
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit