Publish your products
MINI INDUS S White fan

MINI INDUS S White fan

Timeless style ceiling fan ideal for rooms up to 13m2. Engine made of steel and steel blades. The finish of the blades is white and they are not reversible. Powered by wall regulator, included. It has 5 adjustable speeds with a consumption of 10-13-17-22-43W and 183-225-272-299-330 revolutions per minute depending on speed.
Specification
  • Reference: 33011-110

    Catalogue: Ventilacion

    EAN: 8421776158658

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 60

    Body material: Steel

    Blade material: Steel

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 483

    Length: 910

    Depth: 910

    Total diameter: 910

    Canopy diameter: 145

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 5

    W: 10-16-21-27-37

    RPM: 150-212-263-312-355

    Additional rods included in the box: No

    Individual box height: 217

    Individual box width: 237

    Length individual box: 537

    Volume Box Ind. Trawl: 0.027617

    Gross weight of box Ind. Trawl: 5.66

    PCS/PALLET: 35

    Net weight consolidated item: 5,66

Technical specification
  • Unique ref.33011-110_-_MINI-INDUS-S-White-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)566
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit