Publish your products
MALVINAS L Dark brown fan

MALVINAS L Dark brown fan

Ceiling fan with modern contemporary lines ideal for rooms from 17.6m2. Motor made of steel and plywood blades. The finish of the blades is mahogany and reddish mahogany and they are reversible. Powered by wall regulator, included. It has 5. This fan has a reverse function. Suitable for sloped roof.
Specification
  • Reference: 33111-110

    Catalogue: Ventilacion

    EAN: 8421776158696

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 1142

    Body material: Steel

    Blade material: Plywood

    Body finish: Brown

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 600

    Length: 1400

    Depth: 1400

    Total diameter: 1400

    Canopy diameter: 130

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 5

    W: 24-37-48-57-80

    RPM: 111-145-170-187-229

    Additional rods included in the box: No

    Individual box height: 223

    Individual box width: 245

    Length individual box: 630

    Volume Box Ind. Trawl: 0.03442

    Gross weight of box Ind. Trawl: 6.24

    PCS/PALLET: 25

    Net weight consolidated item: 5.1168

Technical specification
  • Unique ref.33111-110_-_MALVINAS-L-Dark-brown-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)5.1168
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit