Publish your products
AOBA XL Dark fan

AOBA XL Dark fan

AOBA is a black ceiling fan without light ideal for rooms from 17.6m2. The finish of the blades is made of wood. It is activated using a remote control, included. It has 3 adjustable speeds.
Specification
  • Reference: 33349

    Catalogue: Ventilacion

    EAN: 8421776166578

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 3368

    Blade material: Wood

    IP: 20

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Total height: 520

    Length: 1800

    Depth: 1800

    Total diameter: 1800

    Canopy diameter: 160

    Related accessory: 33928

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 30-70-88

    RPM: 74-125-152

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 330

    Individual box width (MM): 283

    Length individual box (MM): 785

    Volume Box Ind. Trawl: 0.073311

    Gross weight of box Ind. Trawl: 11.4

    PCS: 12

    Net weight consolidated item: 10.086

Technical specification
  • Unique ref.33349_-_AOBA-XL-Dark-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)10.086
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit