Publish your products
TONSAY White fan

TONSAY White fan

Contemporary ceiling fan with light ideal for rooms from 17.6m2. Motor made of steel, plywood blades and opal glass diffuser. The finish of the blades is white and reversible maple. It is activated using a remote control, included. It has 3 adjustable speeds with a consumption of 10.2-24.7-46W and 83-132-180 revolutions per minute depending on speed. This fan has a reverse function. Air flow: 145.63 m3 min / 5143 CFM
Specification
  • Reference: 33384

    Catalogue: Ventilacion

    EAN: 8421776045835

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 1513

    Diffusor material: Glass

    Blade material: Plywood

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 305

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 190

    Ceiling/light kit diameter: 238

    Related accessory: 33928

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 10-24-46

    RPM: 83-132-180

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 300

    Individual box width (MM): 283

    Length individual box (MM): 571

    Volume Box Ind. Trawl: 0.048478

    Gross weight of box Ind. Trawl: 7.9

    PCS: 16

    Net weight consolidated item: 7,03

Technical specification
  • Unique ref.33384_-_TONSAY-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)703
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit