Publish your products
VEDRA S Dark brown fan

VEDRA S Dark brown fan

Ceiling fan with modern lines ideal for rooms up to 13m2. Motor made of steel and plywood blades. The finish of the blades is walnut and they are not reversible. Powered by wall regulator, included. VEDRA has 4 adjustable speeds. Air flow: 58.11 m3 min / 2052 CFM. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33525

    Catalogue: Ventilacion

    EAN: 8421776244115

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Series: 4533

    Blade material: MDF

    IP: 20

    Hertz: 50Hz

    Voltage: 220V-240V

    Total height: 540

    Length: 460

    Depth: 460

    Total diameter: 460

    Canopy diameter: 145

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 4

    W: 19-22-34-37

    RPM: 327-369-495-515

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 5,880

    PCS: 12

    Net weight consolidated item: 3,607

Technical specification
  • Unique ref.33525_-_VEDRA-S-Dark-brown-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)3607
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit