Publish your products
OBOE White fan

OBOE White fan

Contemporary white ceiling fan with three blades. Ideal for rooms up to 13m2. It is activated using a remote control, included. This ceiling fan has 3 adjustable speeds with a consumption of 8-22-38W and 85-140-180 revolutions per minute depending on speed. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 64.16 m3 min / 2265.79 CFM. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33610

    Catalogue: Ventilacion

    EAN: 8421776116931

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 1064

    Blade material: MDF

    IP: 20

    Hertz: 50Hz

    Voltage: 220V-240V

    Total height: 360

    Length: 1050

    Depth: 1050

    Total diameter: 1050

    Canopy diameter: 130

    Related accessory: 33928

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 8-22-38

    RPM: 85-140-180

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 240

    Individual box width (MM): 220

    Length individual box (MM): 575

    Volume Box Ind. Trawl: 0.03036

    Gross weight of box Ind. Trawl: 5.3

    PCS: 35

    Net weight consolidated item: 5,30

Technical specification
  • Unique ref.33610_-_OBOE-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)530
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit