Publish your products
MEDITERRANEO S White fan

MEDITERRANEO S White fan

White ceiling fan with classic but renewed lines, ideal for ventilating spaces of up to 13m2. Motor made of steel, MDF blades finished in reversible white/maple and opal glass diffuser. Chain driven. MEDITERRÁNEO has 3 adjustable speeds. This fan has a reverse function. Air flow: 85.38 m3 min / 3014 CFM
Specification
  • Reference: 33704

    Catalogue: Ventilacion

    EAN: 8421776116238

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 3373

    Diffusor material: Glass

    Blade material: MDF

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 8W

    Hertz: 50Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17461

    Voltage: 220V-240V

    Total height: 385

    Length: 815

    Depth: 815

    Total diameter: 815

    Canopy diameter: 130

    Ceiling/light kit diameter: 190

    Related accessory: 33928

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 14-23-47

    RPM: 198-232-280

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 262

    Individual box width (MM): 295

    Length individual box (MM): 477

    Volume Box Ind. Trawl: 0.034542

    Gross weight of box Ind. Trawl: 5.8

    PCS: 30

    Net weight consolidated item: 4.48

Technical specification
  • Unique ref.33704_-_MEDITERRANEO-S-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)4.48
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit