Publish your products
ALO L Black/wood fan DC

ALO L Black/wood fan DC

ALO L is a ceiling fan with a DC motor with modern lines, ideal for rooms from 17.6 m² to 28 m². Motor made of steel and wooden blades. It is activated using a remote control, included. This black fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings.
Specification
  • Reference: 33718DC

    Catalogue: Ventilacion

    EAN: 8421776350670

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3379

    Body material: Steel

    Blade material: Wood

    Body finish: Matt Black

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 320

    Total diameter: 1520

    Canopy diameter: 150

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 6-10-13-19-26-35

    RPM: 97-120-136-158-179-196

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.057824

    Gross weight of box Ind. Trawl: 4.3

    Net weight consolidated item: 4,10

Technical specification
  • Unique ref.33718DC_-_ALO-L-Black-wood-fan-DC
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)410
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit